HUBBELL POWER SYSTEMS
Image of 792722000 Chain Link
Image of 792722000 Chain Link

Chain Link

Brand: ANDERSON

Catalog ID: 792722000

Links are used to maintain proper tower clearance and connect associated hardware within an insulator string.

Links are used to maintain proper tower clearance and connect associated hardware within an insulator string.

  • Forged Steel
  • Ultimate Strength is 45,000 lbs (200kN)
  • Opening: 1.000" wide x 3.250" length
  • 0.688 thick

Product details

General

Catalog Number

792722000

Material

Steel

Number of Bolt Holes

0

Series

LK Series

Strength Rating - Ultimate

45000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252283

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

3.25 in x 2.32 in x 0.66 in

Height

0.66 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

3.25 in

Length - Coupling

3.25 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

0.98 lb

Width

2.32 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

1920

Resources and downloads