
Brand: CHANCE Lineman Grade Tools
Catalog ID: M445537
Catalog Number
M445537
EU RoHS Indicator
No
Style
Chuck Blank w/ Thumbscrew
UPC
096359047568
Dimensions
4 in x 2 in x 2 in
Dimensions Metric
102 mm x 51 mm x 51 mm
Height
2 in
Height Metric
51 mm
Length
4 in
Length Metric
102 mm
Weight
0.37 lb
Weight Metric
0.2 kg
Width
2 in
Width Metric
51 mm
EU RoHS Indicator
No