HUBBELL POWER SYSTEMS
Image of C4060304 Class 2, Short-Lip Flexible Line Hose, 3 ft (914 mm)

Class 2, Short-Lip Flexible Line Hose, 3 ft (914 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060304

LINE HOSE, 1-1/4"X36" W/CPL, Much lighter in weight than other flexible dielectric cover-up, Line Hose helps protect workers from accidental contact with conductors.In accordance with ASTM D 1050-90, ozone/coronaresistant thermoplastic elastomer offers excellent performance properties. It does not absorb water. Easy to handle and place The outer lip peels back with ease to open and start onto a conductor from either end. With a push at the other end, the full length slides on as the lips zip closed around the conductor. To remove each piece, open one end and strip the remainder off the conductor.

  • High visibility orange color
  • Type III ozone resistant material
  • Class 2
  • Maximum use voltage of 17kV phase-to-phase
  • 100% electrically tested and visually inspected per ASTM D1050
  • Date stamped
  • Coupler, one end
  • Style B

General

Catalog Number

C4060304

Color

Orange

EU RoHS Indicator

No

Material Type

Type III

Style

Coupler On One End

Type

III

UPC

096359020820

Dimensions

Diameter

1.25 in

Length

36 in

Length Metric

91 cm

Weight

3.9 lb

Weight Metric

1.7 kg

Electrical Ratings

Voltage - Maximum

17 kV

Voltage Rating

Class 2 V

Conductor Related

Conductor Size

1.25" diameter

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

108