HUBBELL POWER SYSTEMS
Image of PSC4060617 Class 2, Temporary Conductor Cover, 6 ft (1.8 m)

Class 2, Temporary Conductor Cover, 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060617

Class 2, Temporary Conductor Cover, 6 ft.

  • Design tested to ASTM F712 Class 2
  • Lightweight - Approximately 50% the weight of similar rubber hose
  • Protects workers from accidental brush contact with energized components during line maintenance
  • High visibility orange color
  • Maximum use voltage of 14.6kV covered-phase-to-covered-phase
  • 6 foot overall length

General

Catalog Number

PSC4060617

Color - Jumper Insulation

Orange

Style

Rubber Glove Application

UPC

096359576280

Dimensions

Weight

2.3 lb

Weight Metric

1 kg

Electrical Ratings

Voltage Rating

Class 2 V

Withstand Voltage

15 kV Guarded Phase-to-Guarded Phase

Logistics

Carton Quantity

10

Pallet Quantity

210