HUBBELL POWER SYSTEMS
Image of PSC4060674 Class 2, Type II Rubber, 35 in (888 mm) Stinger Cover
Image of PSC4060674 Class 2, Type II Rubber, 35 in (888 mm) Stinger Cover
play

Class 2, Type II Rubber, 35 in (888 mm) Stinger Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060674

Flexible Rubber Stinger Cover - Class 2 Type II, 35.0" (888 mm) 3.0 lb (1.4 kg)

  • Ozone/corona-resistant elastomer provides protection from accidental brush contact
  • Meet or exceed ASTM D1049 & D1050
  • Class 2 Type II (ozone-resistant) – max. use 17kV phase-to-phase
  • Rubber Stinger Cover – max. conductor size of 1.1" ( 28mm)

Product details

General

Catalog Number

PSC4060674

UPC

096359662792

Dimensions

Weight

3 lb

WeightMetric

1.3 kg

Resources and downloads

Specifications

Literature

Sales Drawings

Media

Videos

play
Stinger Cover