HUBBELL POWER SYSTEMS
Image of PSC4060672 Class 2, Type II Rubber Insulating Crossarm Cover

Class 2, Type II Rubber Insulating Crossarm Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060672

Rubber Insulating Crossarm Flexible Cover - Class 2 Type II, 3.1 lb (1.4 kg)

  • Rubber Insulating Crossarm Cover provides insulation to support conductors in line hose during energized maintenance
  • Ozone/corona-resistant elastomer provides protection from accidental brush contact
  • Meet or exceed ASTM D1049 & D1050
  • Class 2 Type II (ozone-resistant) – max. use 17kV phase-to-phase
  • Rubber Insulating Crossarm Cover – max. crossarm size of 4” (102mm) x 4.5” (114mm)

General

Catalog Number

PSC4060672

UPC

096359666820

Dimensions

Weight

3.1 lb

WeightMetric

1.4 kg

Logistics

Pallet Quantity

75