HUBBELL POWER SYSTEMS
Class 3, 5 ft (1.5 m) Rubber Glove Style Conductor Cover
Image of P4060184 Class 3, 5 ft (1.5 m) Rubber Glove Style Conductor Cover

Class 3, 5 ft (1.5 m) Rubber Glove Style Conductor Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: P4060184

Class 3, 5 ft Rubber Glove Style Conductor Cover

  • Designed and tested to ASTM F712 Class 3
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 26.4kV covered-phase-to-covered-phase
  • No grip-all adapter included, intended for installation with rubber gloves
  • 100% electrically tested, visually inspected and date stamped

General

Catalog Number

P4060184

Style

Rubber Glove

UPC

096359155782

Dimensions

Weight

3.3 lb

Weight Metric

1.5 kg

Electrical Ratings

Withstand Voltage

25 kV Phase-to-Phase

Logistics

Pallet Quantity

72