HUBBELL POWER SYSTEMS
Image of C4060092 Class 3 Post Insulator Cover

Class 3 Post Insulator Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060092

Class 3 Post Insulator Cover for Use with Spiral Conductor Covers

  • Design tested to ASTM F712 Class 3
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange ABS plastic
  • Maximum use voltage of 26.4kV covered-phase-to-covered-phase
  • For use with CHANCE Class 3 spiral conductor covers

General

Catalog Number

C4060092

EU RoHS Indicator

No

Style

With Clampstick Adapter

UPC

096359020592

Dimensions

Weight

2.9 lb

Weight Metric

1.3 kg

Electrical Ratings

Withstand Voltage

25 kV Phase-to-Phase

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

10