HUBBELL POWER SYSTEMS
Image of C4060298 Class 3, Short-Lip Flexible Line Hose, 4.5 ft (1.3 m)

Class 3, Short-Lip Flexible Line Hose, 4.5 ft (1.3 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060298

LINE HOSE, 1-1/2"X54" STRAIGHT, Much lighter in weight than other flexible dielectric cover-up, Line Hose helps protect workers from accidental contact with conductors.In accordance with ASTM D 1050-90, ozone/coronaresistant thermoplastic elastomer offers excellent performance properties. It does not absorb water. Easy to handle and place The outer lip peels back with ease to open and start onto a conductor from either end. With a push at the other end, the full length slides on as the lips zip closed around the conductor. To remove each piece, open one end and strip the remainder off the conductor.

  • High visibility orange color
  • Type III ozone resistant material
  • Class 3
  • Maximum use voltage of 26.5kV phase-to-phase
  • 100% electrically tested and visually inspected per ASTM D1050
  • Date stamped
  • Plain, both ends
  • Style A