HUBBELL POWER SYSTEMS
Image of C4060309 Class 3, Short-Lip Flexible Line Hose, 6 ft (1.8 m)

Class 3, Short-Lip Flexible Line Hose, 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060309

Much lighter in weight than other flexible dielectric cover-up, Line Hose helps protect workers from accidental contact with conductors.In accordance with ASTM D 1050-90, ozone/coronaresistant thermoplastic elastomer offers excellent performance properties. It does not absorb water. Easy to handle and place The outer lip peels back with ease to open and start onto a conductor from either end. With a push at the other end, the full length slides on as the lips zip closed around the conductor. To remove each piece, open one end and strip the remainder off the conductor.

  • High visibility orange color
  • Type III ozone resistant material
  • Class 3
  • Maximum use voltage of 26.5kV phase-to-phase
  • 100% electrically tested and visually inspected per ASTM D1050
  • Date stamped
  • Coupler, one end
  • Style B

General

Catalog Number

C4060309

Color

Orange

Material Type

Type III

Style

Coupler On One End

Type

III

UPC

096359020875

Dimensions

Diameter

1.5 in

Length

72 in

Length Metric

182 cm

Weight

7.5 lb

Weight Metric

3.4 kg

Electrical Ratings

Voltage - Maximum

26.5 kV

Voltage Rating

Class 3 V

Conductor Related

Conductor Size

1.5" dimaeter

Logistics

Pallet Quantity

60