HUBBELL POWER SYSTEMS
Class 3, Type II Rubber, 36 in (914 mm) Stinger Cover
Image of PSC4060748 Class 3, Type II Rubber, 36 in (914 mm) Stinger Cover

Class 3, Type II Rubber, 36 in (914 mm) Stinger Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060748

CLASS 3 TYPE II RUBBER STINGER COVER

  • Tested to ASTM D1050 Class 3 requirements
  • Maximum use voltage of 26.5kV
  • Type II (ozone resistant)
  • Maximum conductor size of 1.1in. (28mm)
  • 100% electrically tested and date stamped
  • For incidental brush contact during live line maintenance

General

Catalog Number

PSC4060748

Material

TYPE II EPDM RUBBER

UPC

096359748618

Logistics

Pallet Quantity

126