HUBBELL POWER SYSTEMS
Image of PSC4060705 Class 4 12 in. Diameter x 48 in. Long ABS Pole Cover
* Representative image
Image of PSC4060705 Class 4 12 in. Diameter x 48 in. Long ABS Pole Cover
Buy America(n) Qualified

Class 4 12 in. Diameter x 48 in. Long ABS Pole Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060705

Class 4 12 in. Diameter x 48 in. Long ABS Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange ABS
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Covers can be joined by overlapping impressions

Product details

General

Catalog Number

PSC4060705

UPC

096359726111

Dimensions

Diameter

12 in

Length

48 in

Length Metric

121 cm

Weight

13 lb

WeightMetric

5.8 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications

Literature