HUBBELL POWER SYSTEMS
Class 4 12 in (304 mm) Diameter x 72 in (1.8 m) Long Polyethylene Pole Cover
Image of C4060000 Class 4 12 in (304 mm) Diameter x 72 in (1.8 m) Long Polyethylene Pole Cover

Class 4 12 in (304 mm) Diameter x 72 in (1.8 m) Long Polyethylene Pole Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060000

Class 4 12 in. Diameter x 72in. Long Polyethylene Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Nylon button to join pole covers for extended lengths

General

Catalog Number

C4060000

UPC

096359020424

Dimensions

Diameter

12 in

Length

72 in

Length Metric

182 cm

Weight

24.5 lb

Weight Metric

11.1 kg

Logistics

Pallet Quantity

12