HUBBELL POWER SYSTEMS
Image of M49374 Class 4 9 in (228 mm) Diameter x 48 in (1.2 m) Long Polyethylene Pole Cover
Buy America(n) Qualified

Class 4 9 in (228 mm) Diameter x 48 in (1.2 m) Long Polyethylene Pole Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: M49374

Class 4 9 in. Diameter x 48 in. Long Polyethylene Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Nylon button to join pole covers for extended lengths

General

Catalog Number

M49374

UPC

096359048466

Dimensions

Diameter

9 in

Length

48 in

Length Metric

121 cm

Weight

8.8 lb

WeightMetric

3.9 kg

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

32