HUBBELL POWER SYSTEMS
Image of PSC4060702 Class 4 9 in. Diameter x 24 in. Long ABS Pole Cover
* Representative image
Image of PSC4060702 Class 4 9 in. Diameter x 24 in. Long ABS Pole Cover

Class 4 9 in. Diameter x 24 in. Long ABS Pole Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060702

Class 4 9 in. Diameter x 24 in. Long ABS Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange ABS
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Covers can be joined by overlapping impressions

Product details

General

Catalog Number

PSC4060702

UPC

096359650072

Dimensions

Diameter

9 in

Length

24 in

Length Metric

60 cm

Weight

6 lb

WeightMetric

2.7 kg

Resources and downloads

Specifications

Literature