HUBBELL POWER SYSTEMS
Image of PSC4060514GA001 Class 4 Conductor Cover 5 ft (1.5 m) no Gripall Adapter
Buy America(n) Qualified

Class 4 Conductor Cover 5 ft (1.5 m) no Gripall Adapter

Brand: Chance

Catalog ID: PSC4060514GA001

Class 4, 5ft. Conductor Cover no Grip-All Adapter

  • Designed and tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • 100% electrically tested, visually inspected and date stamped

Product details

General

Catalog Number

PSC4060514GA001

UPC

096359481638

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

4

Pallet Quantity

48

Resources and downloads