HUBBELL POWER SYSTEMS
Image of C4060537 Class 4 Deadend Cover

Class 4 Deadend Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060537

Class 3 Deadend Cover for a Maximum of Three 10in. Diameter deadend insulators

  • Designed and tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • To meet Class 4 rating, the deadend cover must be used in conjunction with a rubber insulating blanket covering the coupling of the deadend cover with the line cover
  • Made from bright orange polyethylene
  • Maximum use voltage of 36.6kV
  • 100% electrically tested, visually inspected and date stamped
  • Includes a grip-all adapter for installation with a grip-all clampstick
  • Fits over a maximum of three 10in. diameter deadend insulators

General

Catalog Number

C4060537

EU RoHS Indicator

No

UPC

096359294597

Dimensions

Weight

10.8 lb

Weight Metric

4.8 kg

Electrical Ratings

Withstand Voltage

36 kV Phase-to-Phase

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

16