HUBBELL POWER SYSTEMS
Image of C4060342 Class 4, Extended-Lip Flexible Line Hose, 4.5 ft
Image of C4060342 Class 4, Extended-Lip Flexible Line Hose, 4.5 ft

Class 4, Extended-Lip Flexible Line Hose, 4.5 ft

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4060342

LINE HOSE, 1-1/2"X54" CL.3 & 4, As much as 25 percent lighter in weight than other Class flexible cover-up, Line Hose helps protect workers from accidental contact with conductors. In accordance with ASTM D 1050-90, ozone/coronaresistant thermoplastic elastomer offers excellent performanceproperties. To retain high-visibility orange color, the special formulation exhibits superior resistance to long-term aging/checking. It does not absorb water.

  • High visibility orange color
  • Type III ozone resistant material
  • Class 4
  • Maximum use voltage of 36.0kV phase-to-phase
  • 100% electrically tested and visually inspected per ASTM D1050
  • Date stamped
  • Plain, both ends
  • Style C

Product details

General

Catalog Number

C4060342

Color

Orange

EU RoHS Indicator

No

Style

Straight on both ends

Type

III

UPC

096359021032

Dimensions

Diameter

1.5 in

Length

54 in

Length Metric

137 cm

Weight

7.9 lb

WeightMetric

3.5 kg

Electrical Ratings

Voltage - Maximum

36 kV

Voltage Rating

Class 4 V

Conductor Related

Conductor Size

1.5" dimaeter

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

90

Resources and downloads

Specifications

Literature