Brand: CHANCE Lineman Grade Tools
Catalog ID: C4060340
Catalog Number
C4060340
Color - Jumper Insulation
Orange
EU RoHS Indicator
No
Material Type
Type III
Style
Coupler
Type
III
UPC
096359021018
Diameter
1.5 in
Length
10.5 ft
Length Metric
3.2 m
Weight
2 lb
WeightMetric
0.9 kg
Voltage - Maximum
36 kV
Voltage Rating
Class 4 V
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
216