HUBBELL POWER SYSTEMS
Class 4 Insulator Cover, 12 in (304 mm) Tall with Grip-all Adapter
Image of C4060557 Class 4 Insulator Cover, 12 in (304 mm) Tall with Grip-all Adapter
Image of C4060557 Class 4 Insulator Cover, 12 in (304 mm) Tall with Grip-all Adapter

Class 4 Insulator Cover, 12 in (304 mm) Tall with Grip-all Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060557

Class 4 Insulator Cover, 12in. Tall with Grip-all Adapter

  • Designed and tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Includes a grip-all adapter for installation with a grip-all clampstick
  • Fits 6-1/2in. to 9in. diameter pin or post insulators
  • 100% electrically tested, visually inspected and date stamped

General

Catalog Number

C4060557

Product Type

Insulator Cover

Style

With Clampstick Adapter

UPC

096359294610

Dimensions

Weight

10.8 lb

Weight Metric

4.8 kg

Electrical Ratings

Withstand Voltage

36 kV Phase-to-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

20