HUBBELL POWER SYSTEMS
Image of C4060097 Class 4 Pole Top Cover

Class 4 Pole Top Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060097

Class 4 Pole Top Cover

  • Design tested to ASTM F712 Class 4
  • Helps prevent tie wires from contacting pole when tying/untying ridge construction
  • Fits a pole top up to 10in. diameter with single or double ridge pin construction
  • Maximum bolt length of 16in.
  • Covers top 10.5in. of pole and 4.5in. of ridge pin
  • Made from bright orange ABS plastic
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase

General

Catalog Number

C4060097

UPC

096359020608

Dimensions

Weight

3.4 lb

Weight Metric

1.5 kg

Logistics

Pallet Quantity

20