HUBBELL POWER SYSTEMS
Image of C40600826 Class 5 Spiral Conductor Cover with 6 ft (1.8 m) (1.8 m) Epoxiglas® Handle

Class 5 Spiral Conductor Cover with 6 ft (1.8 m) (1.8 m) Epoxiglas® Handle

Brand: CHANCE Lineman Grade Tools

Catalog ID: C40600826

Class 5 Spiral Conductor Cover with 6ft. Epoxiglas® Handle

  • Design tested to ASTM F712 Class 5
  • Includes a 6ft. Epoxiglas® handle
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Units interlock to form a long chain
  • Made from bright orange ABS plastic
  • Maximum use voltage of 48.3kV covered-phase-to-covered-phase

General

Catalog Number

C40600826

EU RoHS Indicator

No

Style

With 6' (1.8 m) Handle

UPC

096359020509

Dimensions

Weight

12 lb

WeightMetric

5.4 kg

Electrical Ratings

Withstand Voltage

46 kV Phase-to-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

24