HUBBELL POWER SYSTEMS
Class 6 Spiral Conductor Cover with Grip-All Adapter
Image of PSC4060737GA Class 6 Spiral Conductor Cover with Grip-All Adapter

Class 6 Spiral Conductor Cover with Grip-All Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060737GA

Class 6 Spiral Conductor Cover with Grip-All Adapter

  • Design tested to ASTM F712 Class 6
  • Includes grip-all adapter
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Units interlock to form a long chain
  • Made from bright orange ABS plastic
  • Maximum use voltage of 72.5kV covered-phase-to-covered-phase

General

Catalog Number

PSC4060737GA

Style

With Clampstick Adapter

UPC

096359660897

Dimensions

Weight

9.1 lb

Weight Metric

4.1 kg

Electrical Ratings

Withstand Voltage

72.5 kV Covered-Phase-to-Covered-Phase

Logistics

Pallet Quantity

9