HUBBELL POWER SYSTEMS
Image of P6001593P Clear Heat Shrink Tube, 5 in (127 mm) Long
Buy America(n) Qualified

Clear Heat Shrink Tube, 5 in (127 mm) Long

Brand: CHANCE Lineman Grade Tools

Catalog ID: P6001593P

CLEAR HEAT SHRINK TUBE - 5 IN LONG, Clear heat-shrink tubes provide corrosion-inhibitor by excluding moisture and stress-relief for cable jacket and ferrule-to-stranding connection. Visual inspection of cable condition through clear heat-shrink tube determines breakage or corrosion that otherwise requires continuity test. Factory-assembled units expose 12" of cable strands at junction point.

  • Clear heat-shrink tubes limit corrosion
  • Excludes moisture
  • Stress-relief for cable jacket and ferrule-to-stranding connection
  • 5" in length

General

Catalog Number

P6001593P

EU RoHS Indicator

No

UPC

096359188001

Dimensions

Dimensions

5 in x 1.1 in x 1.1 in

Height

1.1 in

Length

5 in

Weight

0.039 lb

Width

1.1 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No