
Brand: CHANCE Lineman Grade Tools
Catalog ID: S6450
Catalog Number
S6450
UPC
096359471059
Diameter
0.7 in
Weight
0.539 lb
Current Rating
300 A
Fault Current - 15 Cycles
27000 A
Fault Current - 30 Cycles
20000 A
Conductor Size
2/0 AWG
Diameter - Cable Outside
0.73 In
Diameter - Conductor
.47 in
Nema Color
Clear
Strands
1,330