HUBBELL POWER SYSTEMS
Cleat Assy, Hold Down Bracket, 1.5", without nut
Image of EMHOTB3ANASSY Cleat Assy, Hold Down Bracket, 1.5", without nut

Cleat Assy, Hold Down Bracket, 1.5", without nut

Brand: Hubbell Power Systems

Catalog ID: EMHOTB3ANASSY

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

EMHOTB3ANASSY

Insulated?

No

Material

Metal

Dimensions

Length

1.5 in