HUBBELL POWER SYSTEMS
Image of CE03305BNKCVN Clevis Eye, Rotated 90-deg

Clevis Eye, Rotated 90-deg

Brand: ANDERSON

Catalog ID: CE03305BNKCVN

Type CE Clevis Eyes are used to connect quadrant type deadends to clevis tongue insulators or yoke plates. The eye type CE is 90° from type CA. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

Type CE Clevis Eyes are used to connect quadrant type deadends to clevis tongue insulators or yoke plates. The eye type CE is 90° from type CA. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

"BNK" suffix if added replaces clevis pin & cotter pin with bolt, nut & cotter pin

General

Catalog Number

CE03305BNKCVN

UPC

096359669586

Logistics

Pallet Quantity

900