HUBBELL POWER SYSTEMS
Image of M4455102 Clevis Pin Installer Universal Tool
Image of M4455102 Clevis Pin Installer Universal Tool

Clevis Pin Installer Universal Tool

Brand: CHANCE Lineman Grade Tools

Catalog ID: M4455102

Clevis Pin Installer

  • Designed to fit Universal Poles and any CHANCE Insulated Hand Tool with a universal fitting
  • Three finger, spring-loaded positive grip design has particular application on EHV hardware and insulators where the pin must be placed in semi-recessed areas

General

Catalog Number

M4455102

Style

Clevis Pin Installer

UPC

096359047384

Dimensions

Weight

0.9 lb

Weight Metric

0.4 kg