HUBBELL POWER SYSTEMS
Image of H47851 Clevis Ratchet Screw 12 in (0.3 m)

Clevis Ratchet Screw 12 in (0.3 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H47851

Clevis Type Strain Jack for Strain Poles, 12 in (0.3 m)

Used with strain poles with butt swivels or link sticks for for changing out insulator strings

General

Catalog Number

H47851

UPC

096359641230

Dimensions

Length

12 in

Length Metric

30.5 mm

Weight

6 lb

WeightMetric

2.7 kg