HUBBELL POWER SYSTEMS
Image of H47852 Clevis Type Strain Jack for Strain Poles, 18 in (0.4 m)

Clevis Type Strain Jack for Strain Poles, 18 in (0.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H47852

STRAIN JACK 18" LONG CLEVIS TYPE, Acme Thread Strain Jack.

Strain Jack (18" Long) Clevis Type

General

Catalog Number

H47852

EU RoHS Indicator

No

Style

Accessories

UPC

096359040880

Dimensions

Length

18 in

Length Metric

45.7 mm

Weight

7 lb

WeightMetric

3.1 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No