HUBBELL POWER SYSTEMS
Image of H47853 Clevis Type Strain Jack for Strain Poles, 24 in (0.6 m)

Clevis Type Strain Jack for Strain Poles, 24 in (0.6 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H47853

Acme Thread Strain Jack.

Strain Jack (24" Long) Clevis Type

General

Catalog Number

H47853

EU RoHS Indicator

No

Style

Accessories

UPC

096359040897

Dimensions

Dimensions

32 in x 3 in x 3 in

Dimensions Metric

81.3 mm x 7.6 mm x 7.6 mm

Height

3 in

Height Metric

7.6 mm

Length

32 in

Length Metric

81.3 mm

Weight

7 lb

WeightMetric

3.1 kg

Width

3 in

WidthMetric

7.6 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No