
Brand: Hubbell Power Systems
Catalog ID: PSC4040395
Aluminum vertical closure standoff bBracket for use in conjunction with coil bracket (mounting hardware included) or band / bolt to wood poles or steel monopoles (hardware not included). Universal design supports various Hubbell and competitor closures.
Catalog Number
PSC4040395
Material
Aluminum
UPC
096359719304
Dimensions
6.250 in x 5.560 in x 5.500 in
Height
5.5 in
Length
6.25 in
Weight
2.2 lb
Width
5.56 in
Carton Quantity
1
Pallet Quantity
168
Standard Package
1