HUBBELL POWER SYSTEMS
Cold Shrink Shield Adapter Diameter Range = 1.70 - 2.60 inches
Image of 625SK62 Cold Shrink Shield Adapter Diameter Range = 1.70 - 2.60 inches

Cold Shrink Shield Adapter Diameter Range = 1.70 - 2.60 inches

Brand: Hubbell Power Systems

Catalog ID: 625SK62

Tape Shield Adapter for Cable Jacket O.D. Range of 1.63" to 3.67". Cold Shrink, Ground Braid, Constant Force Spring, and Mastic

  • Cold Shrink Seal Kit w/Adapter,Copper Tape Shield
  • 15 kV Cable: #1250 - 1500
  • 25 kV Cable: 1000 - 1500
  • 35 kV Cable: 500 - 1500

General

Accessory Type

Shield Adapters

Catalog Number

625SK62

Material Type

Standard

Type

Tools / Lugs / Parts

UPC

096359667049

Dimensions

Height

0 in

Length

0 in

Weight

0.65 lb

Width

0 in

Logistics

Standard Package

1