HUBBELL POWER SYSTEMS
Combination Glove and Sleeve Bag, 18 in (457 mm) X 8 in (203 mm)
Image of C4170150 Combination Glove and Sleeve Bag, 18 in (457 mm) X 8 in (203 mm)

Combination Glove and Sleeve Bag, 18 in (457 mm) X 8 in (203 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170150

Separate storage for rubber gloves and sleeves. Single flap, double nylon stitching, reinforced inside and out for snap.

18" x 8" Glove and sleeve combo bag

General

Catalog Number

C4170150

EU RoHS Indicator

No

Style

Combination Glove and Sleeve Bag

Type

Container

UPC

096359021575

Dimensions

Weight

0.51 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

25