Brand: Chance
Catalog ID: GEP5
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
GEP5
Coating
Galvanized, ASTM A-153
Material
Ductile Iron, ASTM A-536
UPC
096359036500
Diameter - Mounting Bolt - Maximum
0.63 in
Dimensions
5.875 in x 3.625 in x 3.250 in
Distance From Pole
N/A
Height
3.25 in
Length
5.875 in
Weight
1.83 lb
Width
3.625 in
Carton Quantity
15
Pallet Quantity
720