HUBBELL POWER SYSTEMS
COMBINATION GUY-HOOK/POLE-EYE ATTACHMENT, 21,000 lbs. STRENGTH, 13/16in CLEVIS HOLE, 3/4in UPPER & 5/8in LOWER BOLT SIZE and TDG CORROSION PROTECTION
Image of GEP5A34TDG COMBINATION GUY-HOOK/POLE-EYE ATTACHMENT, 21,000 lbs. STRENGTH, 13/16in CLEVIS HOLE, 3/4in UPPER & 5/8in LOWER BOLT SIZE and TDG CORROSION PROTECTION

COMBINATION GUY-HOOK/POLE-EYE ATTACHMENT, 21,000 lbs. STRENGTH, 13/16in CLEVIS HOLE, 3/4in UPPER & 5/8in LOWER BOLT SIZE and TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: GEP5A34TDG

Cast ductile iron combination guy- hook/pole-eye attachment for deadending guy wire to poles. Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Backside cleats offer additional support for wood pole installations
  • 2-1/2" base width x 5" overall length
  • Ductile iron per ASTM A-536
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

GEP5A34TDG

UPC

096359739050

Dimensions

Weight

2.002 lb

Logistics

Pallet Quantity

1000