
Brand: Chance
Catalog ID: GEP5A34
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
GEP5A34
Coating
Galvanized, ASTM A-153
Material
Ductile Iron, ASTM A-536
UPC
096359389514
Diameter - Mounting Bolt - Maximum
0.75 in
Dimensions
6.000 in x 3.625 in x 3.500 in
Distance From Pole
N/A
Height
3.5 in
Length
6 in
Weight
2 lb
Width
3.625 in
Pallet Quantity
960