HUBBELL POWER SYSTEMS
COMBINATION GUY-HOOK/POLE-EYE ATTACHMENT, 21,000 lbs. STRENGTH, 7/8in UPPER & LOWER BOLT SIZE, 13/16in CLEVIS HOLE
Image of GEP6138 COMBINATION GUY-HOOK/POLE-EYE ATTACHMENT, 21,000 lbs. STRENGTH, 7/8in UPPER & LOWER BOLT SIZE, 13/16in CLEVIS HOLE

COMBINATION GUY-HOOK/POLE-EYE ATTACHMENT, 21,000 lbs. STRENGTH, 7/8in UPPER & LOWER BOLT SIZE, 13/16in CLEVIS HOLE

Brand: Chance

Catalog ID: GEP6138

Cast ductile iron combination guy- hook/pole-eye attachment for deadending guy wire to poles. For loop type deadending, the connection is captured between the guy attachment and the pole.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Backside cleats offer additional support for wood pole installations
  • 4-3/16" base width x 6-9/16" overall length
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

General

Catalog Number

GEP6138

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

UPC

096359309901

Dimensions

Diameter - Mounting Bolt - Maximum

2.75 in

Distance From Pole

N/A

Length

6.55 in

Weight

3.59 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

360