HUBBELL POWER SYSTEMS
Combination Swivel Wireholder / Sheave For 3 in (76 mm) Round Jib
Image of T4002529 Combination Swivel Wireholder / Sheave For 3 in (76 mm) Round Jib

Combination Swivel Wireholder / Sheave For 3 in (76 mm) Round Jib

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4002529

Combination Swivel Wireholder / Sheave For ALTEC ® Trucks with 3" Diameter Jib. Eliminates changeovers from wireholder (for picking up a phase conductor) to Rope Sheave (for lifting items). Unit attaches directly to jib. Rated working load: Wireholder - 300lbs. Sheave - 8oolbs. Features a large swivel-type roller wireholder with 2-1/2" x 3-3/8" opening and a 7" dia sheave to accept up to 3/4" dia rope.

  • Eliminates changeovers from Wireholder (for picking up a phase conductor) to Rope Sheave (for lifting items)
  • Each combination unit attaches directly to jib
  • Rated Working Load: Wireholder - 300 lbs. Sheave - 800 lbs.
  • Both units feature a Large SwivelType Roller Wireholder with 2-½" x 3-3⁄8" opening and a 7"-dia. Sheave to accept up to 3⁄4"-dia. rope

General

Catalog Number

T4002529

EU RoHS Indicator

No

Style

Wireholder

UPC

096359329046

Dimensions

Dimensions

11.3 in x 14.1 in x 5.37 in

Dimensions Metric

287 mm x 358 mm x 136 mm

Height

5.37 in

Height Metric

136 mm

Length

11.3 in

Length Metric

287 mm

Weight

23 lb

Weight Metric

10.4 kg

Width

14.1 in

Width Metric

358 mm

Certifications And Compliance

EU RoHS Indicator

No