HUBBELL POWER SYSTEMS
Combination Swivel Wireholder / Sheave For 4 in x 4 in (101 mm x 101 mm ) Jib
Image of T4002530 Combination Swivel Wireholder / Sheave For 4 in x 4 in (101 mm x 101 mm ) Jib

Combination Swivel Wireholder / Sheave For 4 in x 4 in (101 mm x 101 mm ) Jib

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4002530

Combination Swivel Wireholder / Sheave For ALTEC Trucks, 4" x 4" Square Jib

  • Eliminates changeovers from Wireholder (for picking up a phase conductor) to Rope Sheave (for lifting items)
  • Each combination unit attaches directly to jib
  • Rated Working Load: Wireholder - 300 lbs. Sheave - 800 lbs.
  • Both units feature a Large SwivelType Roller Wireholder with 2-½" x 3-3⁄8" opening and a 7"-dia. Sheave to accept up to 3⁄4"-dia. rope

General

Catalog Number

T4002530

EU RoHS Indicator

No

Style

Wireholder

UPC

096359371786

Dimensions

Dimensions

14 in x 14 in x 12 in

Dimensions Metric

356 mm x 356 mm x 305 mm

Height

12 in

Height Metric

305 mm

Length

14 in

Length Metric

356 mm

Weight

24.61 lb

Weight Metric

11.2 kg

Width

14 in

Width Metric

356 mm

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

27