
Brand: CHANCE Lineman Grade Tools
Catalog ID: PST4003059
Catalog Number
PST4003059
UPC
096359481966
Dimensions
12 in x 9 in x 61 in
Dimensions Metric
305 mm x 229 mm x 1549 mm
Height
61 in
Height Metric
1549 mm
Length
12 in
Length Metric
305 mm
Weight
39 lb
Weight Metric
17.7 kg
Width
9 in
Width Metric
229 mm