HUBBELL POWER SYSTEMS
Compact Telescoping Disconnect Stick 10 ft (3.0 m) Maximum Length
Image of T4033240 Compact Telescoping Disconnect Stick 10 ft (3.0 m) Maximum Length

Compact Telescoping Disconnect Stick 10 ft (3.0 m) Maximum Length

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4033240

The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.

  • Tested per OSHA & ASTM F711
  • Allow linemen to perform many routine jobs from ground level
  • Universal end fitting on insulated top section accepts a wide variety of attachments
  • This allows lineman to disconnect switches and replace cutout tubes
  • Also allows lineman to remove pole covers, prune trees, plus other overhead tasks
  • Sticks retract to approximately 5 ft. for easy truck transport (even in most cab sections)
  • Heavy-duty, spring-loaded plastic buttons keep extended tool sections locked in place
  • As each section extends and slightly twists, buttons also pop securely into place

General

Catalog Number

T4033240

Duty

Compact Standard Duty

EU RoHS Indicator

No

Storage Bag Included?

P6434 (Bag not included. Must be ordered separately.)

Style

Telescoping Disconnect Tool

UPC

096359247241

Dimensions

Diameter

1.686 in

Dimensions

44 in x 35 in x 35 in

Dimensions Metric

1118 mm x 889 mm x 889 mm

Height

35 in

Height Metric

889 mm

Length

44 in

Length - Retracted

3.0 ft

Length - Retracted Metric

0.9 m

Length Metric

1118 mm

Lengths - Extended

11 ft

Mounting Bolt Spacing

096359247241

Weight

4.6 lb

Weight Metric

2.1 kg

Width

35 in

Width Metric

889 mm

Electrical Ratings

Duty

Compact Standard Duty

Certifications And Compliance

EU RoHS Indicator

No