HUBBELL POWER SYSTEMS
Compact Telescoping Disconnect Stick 7 ft (2.1 m) Maximum Length
Image of T4032205 Compact Telescoping Disconnect Stick 7 ft (2.1 m) Maximum Length

Compact Telescoping Disconnect Stick 7 ft (2.1 m) Maximum Length

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4032205

TELESCOPING TOOL, 7'2", The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.

  • Chance Telescoping Tools are designed and built for long life
  • For necessary repairs, a complete kit is available with all buttons and springs for various stick lengths

General

Catalog Number

T4032205

Duty

Compact Standard Duty

EU RoHS Indicator

No

Storage Bag Included?

C4032813 (Bag not included. Must be ordered separately.)

Style

Telescoping Disconnect Tool

UPC

096359059561

Dimensions

Diameter

1.875 in

Dimensions

35 in x 4.38 in x 4.38 in

Dimensions Metric

889 mm x 111 mm x 111 mm

Height

4.38 in

Height Metric

111 mm

Length

35 in

Length - Retracted

2.5 ft

Length - Retracted Metric

0.7 m

Length Metric

889 mm

Lengths - Extended

7.17 ft

Mounting Bolt Spacing

09635905956

Weight

4 lb

Weight Metric

1.8 kg

Width

4.38 in

Width Metric

111 mm

Electrical Ratings

Duty

Compact Standard Duty

Certifications And Compliance

EU RoHS Indicator

No