HUBBELL POWER SYSTEMS
Image of C4031612 Complete Trouble Shooter Kit
*Representative image
Image of C4031612 Complete Trouble Shooter Kit

Complete Trouble Shooter Kit

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031612

Includes: C4032046 Universal Stick;C4030262 Non-Conductive Splice (Qty. 5);M44559 Aluminum Universal Disconnect Head;C4032213 Pruning Saw;M445566 Pistol Grip Saw Handle;H21064 Tree Trimmer;E4031614 Non-Metallic Disconnect Stick;M445529B Clamp Stick Head;Carrying Bag included

  • Kit forms into a compact 4 ft x 9 ft (1.2 m x 2.7 m) unit secured by two straps and plated buckles
  • At 24 lb. (10.9 kg), kit easily totes by center carrying handle
  • Components are available for individual sale as well

General

Catalog Number

C4031612

Style

Trouble Shooter Kit

UPC

096359019312

Dimensions

Dimensions

60 in x 7.5 in x 7.5 in

Dimensions Metric

1524 mm x 191 mm x 191 mm

Height

7.5 in

Height Metric

191 mm

Length

60 in

Length Metric

1524 mm

Weight

28 lb

Weight Metric

12.7 kg

Width

7.5 in

Width Metric

191 mm

Logistics

Pallet Quantity

18