HUBBELL POWER SYSTEMS
Image of C041212 Compression Deadend

Compression Deadend

Brand: FARGO

Catalog ID: C041212

Full tension deadend assembly with horizontal eye for All Aluminum Conductors (AAC). Consists of a prefilled aluminum deadend body precompressed onto a steel eye, two prefilled 15" jumper terminals, and mounting hardware.

Full tension deadend assembly with horizontal eye for All Aluminum Conductors (AAC). Consists of a prefilled aluminum deadend body precompressed onto a steel eye, two prefilled 15" jumper terminals, and mounting hardware.

  • For use with AAC code names: Anemone, Crocus, Cockscomb, Snapdragon, Magnolia, Goldenrod
  • Full tension Deadend assembly
  • Steel eye factory compressed in Horizontal orientation
  • Prefilled with joint compound
  • Uni-Grip Deadends & Jumper Terminals for conductors 1" dia or larger are EHV rated
  • Jumper Terminal & Mounting Hardware included

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

C041212

Die Size

12CD

EU RoHS Indicator

No

Material

Aluminum; Steel

Material - Body

Seamless Extruded Aluminum Alloy

Material - Eye

Galvanized Forged Steel

Material - Hardware

Aluminum Alloy

Material - Terminal

Seamless Extruded Aluminum Alloy

Number of Bolt Holes

4

Number of Pad Holes

0

Press Minimum

60 to

Product Category

Eye

Style

Uni-Grip, Double Tongue, Horizontal Eye

Tension Range

0 lb

Type

Compression

UPC

096359482864

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Pad Bolt

0 in

Die Size

12CD

Length - Pin

0 in

Length Before Compression

13.6 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Weight

1.96 lb

Width - Pad

3 in

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Clamping Range

0- 0

Conductor Compatibility

AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61

Conductor Diameter - Maximum

1.14 in

Conductor Diameter - Minimum

1.046 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

1.046 - 1.14

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Uni-Grip (single die system)

Total Adjustment

0 in

Configuration

Number of Bolt Holes

4

Number of Pad Holes

0