HUBBELL POWER SYSTEMS
Image of C091616 Compression Deadend

Compression Deadend

Brand: FARGO

Catalog ID: C091616

Full tension single tongue compression deadend assembly for All Aluminum Conductors (AAC). Consists of a prefilled aluminum deadend body precompressed onto a steel adjustable clevis, one jumper terminal, and mounting hardware.

Full tension single tongue compression deadend assembly for All Aluminum Conductors (AAC). Consists of a prefilled aluminum deadend body precompressed onto a steel adjustable clevis, one jumper terminal, and mounting hardware.

  • For use with AAC code names: Coreopsis, Dogwood
  • Full tension Deadend assembly
  • Steel Adjustible Clevis threaded stub factory compressed in deadend
  • Prefilled with joint compound
  • Jumper Terminal & Mounting Hardware included

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

C091616

Die Size

16CD

EU RoHS Indicator

No

Material

Aluminum; Steel

Material - Body

Seamless Extruded Aluminum Alloy

Material - Clevis

Galvanized Forged Steel

Material - Hardware

Aluminum Alloy

Material - Pin (Cotter)

#304 Stainless Steel

Material - Terminal

Seamless Extruded Aluminum Alloy

Number of Bolt Holes

4

Number of Pad Holes

0

Press Minimum

60 to

Product Category

Adjustable Clevis

Style

Uni-Grip, Single Tongue, Adjustable Clevis

Tension Range

0 lb

Type

Compression

UPC

096359293590

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Bolt Diameter

1.1 in

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Pad Bolt

0 in

Die Size

16CD

Length - Pin

0 in

Length Before Compression

29.1 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Weight

0.32 lb

Width - Pad

3 in

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Clamping Range

0- 0

Conductor Compatibility

AAC-Coreopsis-1590-61

Conductor Diameter - Maximum

1.52 in

Conductor Diameter - Minimum

1.426 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

1.426 - 1.52

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Uni-Grip (single die system)

Maximum Adjustment

4.4 in

Total Adjustment

0 in

Configuration

Number of Bolt Holes

4

Number of Pad Holes

0