HUBBELL POWER SYSTEMS
Image of AC041414 Compression Deadend
Image of AC041414 Compression Deadend

Compression Deadend

Brand: FARGO

Catalog ID: AC041414

Full tension deadend assembly with horizontal eye for All Aluminum Conductors (AAC). Consists of a prefilled aluminum deadend body precompressed onto a steel eye, two prefilled 15" jumper terminals, and mounting hardware.

Full tension, single die compression deadend.

  • For use with AAC code names: Hawthorn, Narcissus
  • Full tension Deadend assembly
  • Steel eye factory compressed in Horizontal orientation
  • Prefilled with joint compound
  • Uni-Grip Deadends & Jumper Terminals for conductors 1" dia or larger are EHV rated
  • Jumper Terminal & Mounting Hardware included

Product details

General

Catalog Number

AC041414

Type

Eye

UPC

096359379713

Logistics

Carton Quantity

4

Resources and downloads