HUBBELL POWER SYSTEMS
Image of AC010909NT Compression Deadend

Compression Deadend

Brand: FARGO

Catalog ID: AC010909NT

Full tension deadend assembly with vertical eye for All Aluminum Conductors (AAC). Consists of a prefilled aluminum deadend body precompressed onto a steel eye, a prefilled 15" jumper terminal, and mounting hardware.

Full tension, single die compression deadend.

  • For use with AAC code names: Goldentuft, Yarrow, Cosmos, Syringa, Zinnia, Hyacinth, Ganzania
  • Full tension Deadend assembly
  • Steel eye factory compressed in Vertical orientation
  • Prefilled with joint compound
  • Uni-Grip Deadends & Jumper Terminals for conductors 1" dia or larger are EHV rated
  • "NT" suffix eliminates Jumper Terminal & Mounting Hardware

General

Catalog Number

AC010909NT

Type

Eye

UPC

096359712053

Logistics

Pallet Quantity

240