
Brand: ANDERSON
Catalog ID: RS1709
Two piece replair sleeve us used to restore electrical and mechanical integrity to conductors with damage to strands in the outer layer only.
Catalog Number
RS1709
Die Size
09CD
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum Alloy
Material Type
Non-Standard
Press Minimum
12 to
Tension Range
0 lb
UPC
096359363880
Adjustment Step
0 in
Die Size
09CD
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
10.8 in
Messenger Diameter Range
0 - 0
Weight
0.882 lb
Voltage Application
Standard
Conductor Compatibility
ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37
Conductor Diameter - Maximum
0.855 in
Conductor Diameter - Minimum
0.766 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
0.766 - 0.855
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
EU RoHS Indicator
No
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
12 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)
Pallet Quantity
1080