
Brand: ANDERSON
Catalog ID: RS1710
Two piece replair sleeve us used to restore electrical and mechanical integrity to conductors with damage to strands in the outer layer only.
Catalog Number
RS1710
Die Size
10CD
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum Alloy
Material Type
Non-Standard
Press Minimum
60 to
Tension Range
0 lb
UPC
096359363897
Adjustment Step
0 in
Die Size
10CD
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
12 in
Messenger Diameter Range
0 - 0
Weight
1.303 lb
Voltage Application
Standard
Conductor Compatibility
ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37
Conductor Diameter - Maximum
0.95 in
Conductor Diameter - Minimum
0.856 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
0.856 - 0.95
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
60 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)
Pallet Quantity
900